Loading...

389-W

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Turn-Type, Disconnect w/ Blue Lead, 9-Inch 18-AWM TEW Wire Leads - White

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 078477117651

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Silver-Plated Copper-Alloy

    Contact Type : Turn-Type

    Mounting Type : Screw Mount

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Wire Strip Length : 3/4 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Turn-Type

    Feature : Disconnect w/Blue Lead

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Screw Mount

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Butt-On

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications