100 Volt DC, Communication Module Surge Protective Device
3860-GEF
100 Volt DC, Pole, Wire, Communication Module Surge Protective Device, GE Fanuc Control Bus Network, Surface & DIN-Rail Mounted, 4-Position Wired, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477002414
Environmental Specifications
Altitude : -1,000 to 15,000 ft
Operating Temperature : -10°C to 85°C
Relative Humidity : 0 to 95% Non-Condensing
Storage Temperature : -20°C to 85°C
Material Specifications
Case Material : Polycarbonate
DIN-Rail Material : Polycarbonate
Ground Tab Material : Tin-Plated Brass
Performance Data
Clamping Voltage : 205.4Vpk (L-G) 60.7Vpk (L-Shield)
Maximum Capacitance : 20pF (L-G) 20pF (L-L)
Maximum DC Operating Voltage : 100.4VDC (L-G) 16.4VDC (L-Shield)
Maximum Surge Current : 1kA
Product Features
Circuitry : MOV-Based Suppression
Diagnostics : None
Enclosure Rating : NEMA 1
MCOV : 205V
Max 1-Pulse Transient Current L-G : 1kA
Mounting Type : Surface & DIN-Rail
Noise Rejection : N/A
Standards and Certifications : UL 497B / CSA / ANSI/IEEE / CE
Type : GE Fanuc Control Bus Network
Voltage : 100 VDC
Wiring : 4-Position
Standards and Certifications
CE : Marked
UL : 497B Listed
Warranty
Warranty : 5-Year Limited