48 Volt DC, 2 Pole, 2 Wire, Equipment Cabinet SPD Surge Protective Device
3848-OEM
Wired-In Module, Pigtail Leads, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477018651
Environmental Specifications
Altitude : 15,000 ft
Operating Temperature : -10°C to 60°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature : -20°C to 85°C
Material Specifications
Case Material : Polycarbonate
DIN-Rail Material : Polycarbonate
Performance Data
Breakdown Voltage 100V/μsec : 51.8 - 71.8 V
Maximum Capacitance : 4.8μf
Maximum DC Operating Voltage : 52.8V
Maximum Surge Current 10 x 1000μsec : 10A
UL497B Clamping : 71V
Product Features
Circuitry : MOV-Based Suppression
Diagnostics : LED
Enclosure Rating : NEMA 1
Joules Rating : 280
MCOV : 52.8V DC
Mounting Type : DIN-Rail
Noise Rejection : -35 dB at 5kHz-5MHz
Pole : 2
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat ABC
Type : Wired-In Module
UL1449 Impulse Perm Wired Test L-N/L-G/N-G : /62/
Voltage : 48 VDC
Wire : 2
Wiring : Terminal Block
Standards and Certifications
CSA : C22.2
UL : 497B Listed
Warranty : 5-Year Limited