10 Amp, 125 Volt, Din-Rail Straight Blade Receptacle, Industrial Grade
3801-DIN
10 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, DIN-Rail Mountable Modules Receptacle, Straight Blade, Industrial Grade, Grounding, Surge Single, Terminal Block Wired, Strap - BLACK
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847703507
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : -10°C to 60°C
Storage Temperature : -20°C to 85°C
Material Specifications
Body Material : Thermoplastic
Face Material : Thermoplastic Nylon
Line Contacts : Brass
Mechanical Specifications
Terminal Accom. : 20-16 AWG
Performance Data
Diagnostics : Indicator Light & Audible Alarm
Joules Rating : 560
MCOV : 150V
Maximum Surge Current, Per Mode (Per Phase) : 9kA (18kA)
Noise Rejection : -35 dB at 5kHz-5MHz
Protection Mode : 3 Mode
VPR : L-N:500V, L-G:600V, N-G:600V
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Black
Face Material : Thermoplastic Nylon
Feature : Surge Single
NEMA : 5-15R
Noise Rejection : -35 dB at 5kHz-5MHz
Series : 3801-DIN
Voltage : 125 VAC
Standards and Certifications
ANSI : C-73
Agency Certifications : UL 498, UL 1449 3rd Edition Recognized Component
NEMA : WD-6
NOM : 057
Warranty
Warranty : 5-Year Limited