DISCONTINUED
3800-DIN
120 Volt AC, 2 Pole, 3 Wire, Equipment Cabinet SPD Surge Protective Device, Wired-In Module, DIN-Rail Mounted, Terminal Block Wired, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477868812
Electrical Specifications
Frequency : 50/60Hz
Surge Technology : MOV
Voltage : 120 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 60°C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -20°C to 85°C
Material Specifications
Enclosure Material : Polycarbonate
Mechanical Specifications
Connection Type : Terminal Block - Accommodates 12 or 14 AWG Wire
Diagnostics : LED
Performance Data
Joules Rating : 280
MCOV : 135V AC
Maximum Surge Current, Per Mode (Per Phase) : 36kA (L-N:24kA, L-G:12kA)
Noise Filtering : -10dB to -15dB (@100K-100MHz)
Nominal Discharge Current Rating : 3kA
Protection Mode : 3 Mode
VPR : L-N:700V, L-G:700V, N-G:600V
Product Features
Circuitry : MOV-Based Suppression
Diagnostics : LED
Joules Rating : 280
MCOV : 135V AC
Max 1-Pulse Transient Current L-N/L-G/N-G : 1.3kA/6.5kA/6.5kA
Noise Rejection : -35 dB at 5kHz-5MHz
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat ABC
UL1449 Impulse Perm Wired Test L-N/L-G/N-G : 500/500/500
Voltage : 120 VAC
Wiring : Terminal Block
Standards and Certifications
ANSI/IEEE Category A & B : C-62.41 & C-62.45
Agency Certifications : UL & CSA Recognized Components
NOM : ETL Certified to NOM-001
Warranty
Warranty : 5-Year Limited