50 Amp, 250 Volt, Black & White Locking Connector, Industrial Grade
3762
50 Amp, 250 Volt DC/600 Volt AC, Non-NEMA, 2P, 3W, Black & White Locking Connector, Industrial Grade, Grounding - BLACK-WHITE
- One piece contacts reduce friction and overheating
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847780440
Nema : Non-NEMA
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 250V DC/600V AC as rated
Pole : 2
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : UL94V-2
Material Specifications
Assembly Screws : Brass
Cable Clamp Screw : Philips Head, SS 304
Color : Black-White
Dust Shield : Santoprene TPE
Face Module : Nylon
Ground Post : Brass
Ground Shunt : Bronze
Housing Material : Nylon
Plug Blade : 0.1000inch thick Brass
Plug Blade Shroud : SS 302/304
Standard Cable Clamp : Nylon
Terminal Block : 0.062inch thick Copper
Terminal Set Screw : SS 302/304
Wiring Chamber : Nylon
Mechanical Specifications
Cord Range : .680 - 1.125
Product ID : Ratings and Catalogue No. molded into face and stamped into shroud
Terminal ID : X, W, Y, Z and Green for ground
Product Features
Brand : Black and White
Color : Black-White
Device Type : Locking Connector
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL 498 : File E13399
Warranty : Lifetime Limited