Flush Mounting Locking Receptacle, 20 Amp, 347 Volt, Industrial Grade
3720
20 Amp, 347 Volt, NEMA L24-20R, 2P, 3W, Flush Mounting Locking Receptacle, Industrial Grade, Grounding - Black
For Canada Only
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477880425
Nema : L24-20R
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Screw Terminal Torque : 14-18 in-lbs
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Torque Range : 14-16 in-lbs
Voltage : 347 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Body Material : Nylon
Cover Material : Valox 357
Face Material : Nylon
Line Contacts : Brass
Strap Material : Nickel-Plated Brass
Terminal Clamps : Nickel-Plated Brass
Terminal Screws : Chromated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 14-8 AWG
Terminal ID : Marked on Device
Termination : Back & Side
Product Features
Brand : V-0-Max
Color : Black
Device Type : Locking Receptacle
NEMA : L24-20R
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : 057
UL : 498
Warranty
Warranty : Limited Lifetime Warranty