Loading...

360RC-3

DISCONTINUED

Discontinued Product. Device Type: Lampholder, Product Line: Zipline, Fixture: 3-Lamp, Ballast Factor: Normal, Packaged: 20 per carton, Notes: Includes Reflector Clips

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847759393

  • Agency Standards and Compliance

    CEE Listed (F32T8, F32T8/28W/ES, F32T8/25W/ES Lamps) : Yes

    Complies with FCC Part 18, Class A : Yes

    NEMA Premium (Applies only to F32T8 Lamps) : Yes

    Warranty : 5-Year Limited

    cULus Classified to UL 1598B : Yes

  • Ballast Characteristics

    Ballast Factor : 0.88 (Normal)

    High Power Factor : >.98

    Lamp Current Crest Factor (CCF) : <1.70

    Max. Continuous Operating Power : 90W

    Open Circuit Output Voltage (OCV) : 600 Volts

  • Environmental Requirements

    Max Case Hot-Spot Temperature : 75°C

    Max Possible Ambient Temp : 40°C

    Min Lamp Starting Temperature : 32°F / 0°C

    Sound Rating : A

  • Input Characteristics

    Input Power Factor (PF) : >.98

    Input Voltage : 120/277 Volt AC

    Input Voltage Range : 108-305 Volt

    Input Wattage : 87W

    Lamps Operated : F32T8, F32T8/30W, F32T8/28W, F32T8/25W, F25T8, F17T8

    Line Current Harmonics (THD) : less than 10%

    Maximum Line Current : 0.72 Amps

    Power Line Frequency : 50/60Hz

  • Lampholder Characteristics

    HT Rating (max temperature) : 130°C

    Lamp Lock : Yes

    UL Instant Start ("Circle I") Rated : Yes

  • Output Characteristics

    Ignition Method : Instant Start

    Lamp Operating Frequency : 42KHz or above

    Number of Lamps : 3

    Parallel/Series : Parallel

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications