360RC-12
Discontinued Product. Device Type: Lampholder, Product Line: Zipline, Fixture: 2-Lamp, Ballast Factor: Low, Packaged: 20 per carton, Notes: Includes Reflector Clips
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847760008
Agency Standards and Compliance
CEE Listed (F32T8, F32T8/28W/ES, F32T8/25W/ES Lamps) : Yes
Complies with FCC Part 18, Class A : Yes
NEMA Premium (Applies only to F32T8 Lamps) : Yes
Warranty : 5-Year Limited
cULus Classified to UL 1598B : Yes
Ballast Characteristics
Ballast Factor : 0.78 (Low)
High Power Factor : >.98
Lamp Current Crest Factor (CCF) : <1.70
Max. Continuous Operating Power : 80W
Open Circuit Output Voltage (OCV) : 600 Volts
Environmental Requirements
Max Case Hot-Spot Temperature : 75°C
Max Possible Ambient Temp : 40°C
Min Lamp Starting Temperature : 32°F / 0°C
Sound Rating : A
Input Characteristics
Input Power Factor (PF) : >.98
Input Voltage : 120/277 Volt AC
Input Voltage Range : 108-305 Volt
Input Wattage : 51W
Lamps Operated : F32T8, F32T8/30W, F32T8/28W, F32T8/25W, F25T8, F17T8
Line Current Harmonics (THD) : less than 10%
Maximum Line Current : 0.43 Amps
Power Line Frequency : 50/60Hz
Lampholder Characteristics
HT Rating (max temperature) : 130°C
Lamp Lock : Yes
UL Instant Start ("Circle I") Rated : Yes
Output Characteristics
Ignition Method : Instant Start
Lamp Operating Frequency : 42KHz or above
Number of Lamps : 2
Parallel/Series : Parallel