357-9
DISCONTINUED
Discontinued Product. Incandescent lampholder, Par connector - for 56 and 64 lamps, mogul base; 1000W-125V, with two white 18 inch 14AWG SEW-2 200C 600V glass braid leads, free ends stripped 3/4 inch.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477122563
RoHS Compliant : Yes
Mechanical Specifications
Termination : 18 Inch-14 AWG SEW-2 200C Glass Braid Leads
Product Features
Lamp Base : Mogul
Light Type : HID / Mogul
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors