Loading...

357-8

DISCONTINUED

Mogul Prong Base, One-Piece, Keyless, HID, Unglazed Porcelain Lampholder, Par 56 & 64, Single Circuit, Side Wired, - White

Country of Origin : China RoHS Compliant: Yes – Click Here

Documents

Technical Information

  • General Information

    UPC : 078477284278

    RoHS Compliant : Yes

  • Electrical Specifications

    Circuit : Single Circuit

    Termination : 18-Inch 14GA SEWF-2 150C Leads

    Voltage : 125 VAC

  • Material Specifications

    Screw Shell Material : Nickel-Plated Copper Alloy

    Shell Material : Unglazed Porcelain

  • Mechanical Specifications

    Access : Side Wired

    Construction : One-Piece

    Lamp Socket Base : Mogul Prong

    Lamp Type : Par 56 & 64

    Mounting Type : Wire Leads

  • Product Features

    Access : Side Wired

    Availability : Distribution

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Lamp Socket Base : Mogul Prong

    Lamp Type : Par 56 & 64

    Mounting Type : Wire Leads

    Screw Shell Material : Nickel-Plated Copper Alloy

    Shell Material : Unglazed Porcelain

    Standards and Certifications : UL/CSA

    Termination : 18-Inch 14GA SEWF-2 150C Leads

    Voltage : 125 VAC

    Warranty : 1-Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E13405

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications