15 Amp, 120 Volt, 6-Outlet Plug-In Surge Adapter
3500-PC
120 Volt 15 Amp Surge Protected, 6-Outlet Plug-In Surge Adapter W/CATV, 540 Joules, Plastic Housing, Type 3 SPD, UL1449 3rd Edition - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Documents
Technical Information
-
General Information
UPC : 07847703596
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Enclosure Material : ABS Molded Plastic
Frequency : 50/60Hz
Surge Technology : MOV
Voltage : 120 VAC
Material Specifications
Enclosure Material : ABS Molded Plastic
Joules Rating : 540.0
MCOV : 130V
Maximum Surge Current : 36kA
Noise Filtering : -10 to -45dB (@50KHz to 100MHz)
VPR : L-N:600V, L-G:700V, N-G:700V
Performance Data
Alarm : None
Amperage : 15 A
Application : Micro Processor Based Equipment
Circuitry : MOV-Based Suppression
Color : Beige
Diagnostics : None
Duty : All Purpose Duty
Housing Material : Plastic
Joules Rating : 540.0
MCOV : 130V
Max Surge Current kA L-N : 12kA
Maximum Surge Current : 36kA
NEMA : 5-15R
Noise Filtering : -10 to -45dB (@50KHz to 100MHz)
Noise Rejection : 40 dB at 150kHz-20MHz
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat AB
Type : 6-Outlet Surge Adapter W/CATV
UL1449 Impulse 6kV/500A L-N : 400V
VPR : L-N:600V, L-G:700V, N-G:700V
Voltage : 120 VAC
Product Features
Alarm : None
Amperage : 15 A
Application : Micro Processor Based Equipment
Circuitry : MOV-Based Suppression
Color : Beige
Device Type : 6-Plex Receptacle
Diagnostics : None
Duty : All Purpose Duty
Frequency : 50/60Hz
Housing Material : Plastic
Max Surge Current kA L-N : 12kA
NEMA : 5-15R
Noise Rejection : 40 dB at 150kHz-20MHz
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat AB
Surge Technology : MOV
Type : 6-Outlet Surge Adapter W/CATV
UL1449 Impulse 6kV/500A L-N : 400V
Voltage : 120 VAC
Standards and Certifications
ANSI/IEEE Category A : C-62.41 & 62.45
Agency Certifications : UL 1449 3rd Edition Listed Type 3
Warranty
Warranty : 5-Year Limited