DISCONTINUED
3420-9
9.6 Volt DC, Pole, Wire, Communication Module Surge Protective Device, 4-20ma Signal Loop 9VDC Networks, Surface Mounted, 3-Pin Header Wired, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477977545
Environmental Specifications
Altitude : -1,000 to 15,000 ft
Operating Temperature : -40°C to 60°C
Relative Humidity : 0 to 95% Non-Condensing
Storage Temperature : -40C to 90C
Material Specifications
Case Material : ABS
Ground Tab Material : Plated Steel
Performance Data
Clamping Voltage : 12Vpk
Maximum Capacitance : 53pF (L-G) 53pF (L-L)
Maximum DC Operating Voltage : (-)4.5 to 4.5
Maximum Surge Current : 1kA
Voltage : 9.6 VDC
Standards and Certifications
CE : Marked
UL : 497B Listed
Warranty
Warranty : 5-Year Limited