33A00-20
DISCONTINUED
Lumina Keypad with Built-in Speaker/ Microphone.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 87225700245
Features & Benefits
- The traditional looking keypad is designed for use with a Lumina Pro or Lumina automation system
- All controll and programming functions can be accomplished using a Lumina Keypad
- This Lumina Keypad has a speaker and microphone. For the speaker and microphone to work you must install a Two-Way Voice Module (Part Number 10A11-1) with your Lumina Pro or Lumina automation system
- The microphone may be used to listen inside your home while on-site or remotely via telephone
- The speaker may be used to broadcast messages, based upon system programming, or be used to communicate with someone inside the house
- With a Lumina Pro automation system, you can even leave a message for someone via the phone interface that is immediately and automatically announced when someone disarms its security system or presses the home button
- When tied into a third party security system, a two-color LED offers status at a glance: red for security armed, green when disarmed
- Lumina Keypad has large buttons, a cool blue backlight, and a thin profile
- The LCD display features 48 character capacity with menu operation, selectable keyclick, beeper functions, and viewing angle adjustments
- The face is silkscreened with the menu options printed on the console face
- Leviton offers a Flush Mount kit (Part Number 33A00-3) for this keypad to provide a painted backbox that mounts in the wall; the console then mounts into the backbox providing a professional, built-in look
- You may use Leviton's Power Hub in Enclosure (HAI Part Number 83A00-1) or Power Hub for Structured Wiring Enclosures (Part Number 83A00-2) to provide power and battery backup to up to eight Lumina Keypads
- An International version is also available (part number 33A00-26). The International Keypad with Speaker/Microphone is equivalent to the standard Lumina Keypad with Speaker/Microphone except that it has no silk screen on the front and features universally recognized icons which makes it appropriate for all languages and regions
- Leviton Part Number: LU320
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors