33A00-19
DISCONTINUED
Lumina Keypad.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 87225700244
Features & Benefits
- The traditional looking keypad is designed for use with a Lumina Pro or Lumina automation system. All control and programming functions can be accomplished using a Lumina Keypad
- Lumina Keypad has large buttons, a cool blue backlight, and a thin profile
- The LCD display features 48 character capacity with menu operation, selectable keyclick, beeper functions, and viewing angle adjustments
- he face is silkscreened with the menu options printed on the console face
- When used in conjunction with a third party security system, a two-color LED offers status at a glance: red for security armed, green when disarmed
- Leviton offers a Flush Mount kit (Part Number 33A00-3) for this keypad to provide a painted backbox that mounts in the wall; the console then mounts into the backbox providing a professional, built-in look
- You may use Leviton's Power Hub in Enclosure (HAI Part Number 83A00-1) or Power Hub for Structured Wiring Enclosures (Part Number 83A00-2) to provide power and battery backup to up to eight Lumina Keypads
- An International version is also available (part number 33A00-25). The International Lumina Keypad is equivalent to the standard Lumina Keypad except that it has no silk screen on the front and features universally recognized icons which makes it appropriate for all languages and regions
- Leviton Part Number: LU319
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors