3352-1
Medium Base, One-Piece, Keyless, Incandescent, Phenolic Lampholder, Bracket Mount, Single Circuit, Back Wired, - Black
Documents
Technical Information
-
General Information
UPC : 078477195154
Material Specifications
Access : Back Wired
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : C-3 Up Bracket
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Phenolic
Circuit : Single Circuit
Color : Black
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : C-3 Up Bracket
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810