LEV Series IEC Pin & Sleeve Connector with Screwless Clamp Assembly
330C7WLEVA
30 Amp, 480 Volt, 2P, 3W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Connector with Screwless Clamp Assembly, Industrial Grade, IP66/IP67/IP68/IP69K, Watertight - Red
LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:
- Completely screwless back clamp cuts installation time and adds additional dust guard protection
- Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
- NSF certified sanitary design trusted for use in food & beverage facilities
Leviton Pin & Sleeve devices are UL listed components and suitable for use in prefabricated wiring assemblies when wired in accordance with UL1007.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477842850
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full-rated current and voltage
Dielectric Voltage : 3000V for 1 min.
Endurance : 1000 cycles rated V and I load, 1000 cycles no-load (30A)
Max. Voltage : 600V
Overload UL20 Test : 50 cycles
Pole : 2
SCCR : 200kA
Temperature Rise : Max 30°C rise at full rated current (after overload)
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Corrosion Resistance : Salt fog tested
Flammability : Rated V-0 (Contact Carrier), HB or better (Housing) per UL94
IP Rating : IP66, IP67, IP68, IP69K
NEMA Enclosure Type : 3R, 4X, 6P and 12
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
UV Resistance : UV stabilized F1 rated housings
Material Specifications
Assembly Screws : 303 Stainless Steel
Contact Carrier : Glass filled Nylon
Grommet/Gasket : NBR/Buna N
Housing : Impact Modified Nylon
Terminal Screws : 303 Stainless Steel
Mechanical Specifications
Cable Clamp Screw Torque : 10 in-lb
Conductor Range : #12 AWG to #8 AWG
Contact Carrier Assembly Screw Torque : 8 in-lb
Crush Test : 250 lbs for 1 min after -25°C for 6 hrs
Hardware Head Type : Hex style socket screws for terminals, combination screws for all others
Impact : Drop from 30" 8 times after conditioning to -25°C, for 6 hoursDrop from 72" after conditioning to -35°C, for 6 hours
Screw Terminal Torque : 20 in-lb
Product Features
Clock Position : 7 o'clock
Color : Red
Configuration : North American
Device Type : Connector
Feature : Screwless Clamp Assembly
Product Markings : Brand, UL, CE and environmental ratings molded in. Item number, ampacity, voltage, phases, HP, NSF on label
Series : LEV Series
Standards and Certifications
CE : CE certification
CSA : CSA C22.2 No 182.1-13 (Harmonized with UL 1682)
IEC Rating : 60309-1, 60309-2
NOM : NOM –ANCE standards
RoHS : RoHS compliant components
UL : UL 1686 C2, UL 1682
Warranty
Warranty : 5-Year Limited
Patents
- US10431922
- MX414018
- US11271342
- MX417278
- US12149019
- US11515665
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
LEV Series Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors