Two-Gang Portable Outlet Box, Angled Depth, Pendant Style
3300-2Y
DISCONTINUED
Portable Outlet Box, Two-Gang, Angled Depth, Pendant Style, Cable Diameter (0.590" - 1.000") - YELLOW
Portable Electrical Outlet Boxes from Leviton are the perfect solution for treating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications.
- Variety of cover options available, including standard coverplates and weather-resistant flip lid versions
- Extremely resistant to heat and harsh chemicals
- Adjustable strain relief provides protection for entire range of cable diameters
Color: Yellow
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477409046
RoHS Compliant : Yes
Environmental Specifications
Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94
Operating Temperature : -20⁰C to 100⁰C
Material Specifications
Box Material : Santoprene™ TPV
Locking Nut : Steel
Screw Inserts : Nylon
Strain Relief : Nylon
Product Features
Box Volume : 53.1 cu in
Color : Yellow
Device Type : Box
Gang : 2
Style : Pendant
Standards and Certifications
RoHS : Compliant
UL Listed : 514C
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors