Two-Gang Portable Outlet Box, Standard Depth, Pendant Style
3200-2Y
Portable Outlet Box, Two-Gang, Standard Depth, Pendant Style, Cable Diameter (0.590" - 1.000") - YELLOW
Portable Electrical Outlet Boxes from Leviton are the perfect solution for treating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications.
- Variety of cover options available, including standard coverplates and weather-resistant flip lid versions
- Extremely resistant to heat and harsh chemicals
- Adjustable strain relief provides protection for entire range of cable diameters
Color: Yellow
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477408902
RoHS Compliant : Yes
Environmental Specifications
Device Type : Box
Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94
Operating Temperature : -20⁰C to 100⁰C
Style : Pendant
Material Specifications
Box Material : Santoprene™ TPV
Locking Nut : Steel
RoHS : Compliant
Screw Inserts : Nylon
Strain Relief : Nylon
UL Listed : 514C
Mechanical Specifications
Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94
Gang : 2
Operating Temperature : -20⁰C to 100⁰C
Product Features
Box Material : Santoprene™ TPV
Box Volume : 75.7 cu in
Color : Yellow
Device Type : Box
Locking Nut : Steel
Screw Inserts : Nylon
Strain Relief : Nylon
Style : Pendant
Standards and Certifications
RoHS : Compliant
UL Listed : 514C
Warranty
Warranty : 2-Year Limited