Cat 6 U/UTP Cable, CMP, White, 1000 ft (305 m), Reel in a Box
312-UTP6P-MWB
Leviton Category 6 cable features a reduced diameter compared to other Cat 6 24 AWG UTP cables. The product is an ETL Cat 6 verified cable, constructed without the center spline for easy installation and termination. The cable is capable of transmitting applications such as 1000BASE-T, ideal for network applications that extend to 250 MHz. The cable is recommended for basic desktop, phone applications, and a low density of connected devices.
Color: White
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : White
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Characterized to 500 MHz, 250 MHz greater than the standard
- Provides Cat 6 performance
- Cost effective Cat 6 solution
- Provides additional usable bandwidth required for future applications
- Superior box design allows cable to be pulled easily from the box with minimum kinking
- Compact box design takes up less shelf space
- Clearly identified packaging eliminates potential confusion
- Supports bundles of 240 cables for 100 W PoE
- 24 AWG bare copper wire insulated with thermoplastic
- Two insulated conductors twisted together to form a pair and four such pairs cabled to form the basic unit
- Jacketed with flame-retardant polymer
- Made with Leviton FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
- 100% Recyclable Packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors