Single-Gang Portable Outlet Box, Extra Deep, Pendant Style
3099-1E
Portable Outlet Box, Single-Gang, Extra Deep, Pendant Style, Cable Diameter (0.230" - 0.546") - BLACK
Portable Electrical Outlet Boxes from Leviton are the perfect solution for treating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications.
- Variety of cover options available, including standard coverplates and weather-resistant flip lid versions
- Extremely resistant to heat and harsh chemicals
- Adjustable strain relief provides protection for entire range of cable diameters
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477415160
RoHS Compliant : Yes
Environmental Specifications
Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94
Operating Temperature : -20⁰C to 100⁰C
Material Specifications
Box Material : Santoprene™ TPV
Locking Nut : Steel
Screw Inserts : Nylon
Strain Relief : Nylon
Product Features
Box Volume : 22.3 cu in
Color : Black
Device Type : Box
Gang : 1
Style : Pendant
Standards and Certifications
RoHS : Compliant
UL Listed : 514C
Warranty
Warranty : 2-Year Limited