30 Amp, 125 Volt, Power Locking Inlet, Industrial Grade
303SS
DISCONTINUED
Corrosion Resistant Power Locking Inlet, 30A-125V, 2-Pole 3-Wire, NEMA L5-30, Polished Stainless Steel Quick-Lock Cap and Enclosure, Includes Rubber Sealing.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477540527
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Pole : 2
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Material Specifications
Enclosure Material : Nylon
Gasket : Rubber
Material : Marine Grade SS
Standards and Certifications
CSA C22.2 No. 42 : File LR-406
UL498 : File 13393
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors