Lampholder, Incandescent, Medium Base, Two Piece Porcelain
30
Incandescent lampholder, Medium base, two piece porcelain; 660W-600V; keyless; with two 8-32 by 1/2 inch long mounting screws.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847796188
Mechanical Specifications
Mounting Type : Mounting Screws
Product Features
Construction : Two-Piece
Lamp Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors