Submeter, Outdoor, 277/480V, 3 Phase 4 Wire, Max 100A, Three Element, Electric Meter
2R480-11
Discontinued Product. Series 2000 Submeter, Three Element Meter, 277/480V, 3PH, 4W, Line-to-Line, 100:0.1A ratio, Max 100A, Small Outdoor Enclosure. SUBMETER ONLY. Requires (3) 100A Current Transformers, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities – including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 submeters are easy to specify and install for new construction and retrofits.
Do you have a question about submetering?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477545362
Electrical Specifications
Amperage : 100 A
Voltage : 277/480 VAC 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 2000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
• Measures kWh and demand (optional)
• Conform to all applicable standards of ANSI C12.1
• Equipped with an Isolated Pulse Output channel
• Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
• Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
• Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
• Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
• Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
• Load Indicator LED verifies meter functionality
• Reverse Phase Indicator LED illuminates if the meter is improperly installed
• UL/cUL Listed for UL 916 Energy Monitoring Equipment
• Five year warranty