Submeter, Outdoor, 277/480V, 3 Phase 4 Wire, Max 1200A, 3 Split Core Current Transformers, Electric Meter Kit
2O480-12W
Discontinued Product. Series 2000 Submeter, 277/480V 3P/4W 1200A Outdoor kWh Meter Kit w/3 Split Core Current Transformers (CT)
The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 meters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477598412
Electrical Specifications
Amperage : 1200 A
Voltage : 277/480 VAC 3PH 4W
Product Features
CTs Included : 3 Split Core CTs
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 2000 Kit
Type
Product Type : Submeter and Current Transformer(s)
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Measures kWh and demand (optional)
- Conform to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue grade 0.5% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and optional peak and instantaneous kW with demand reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- CT Lead length maximum: 48”
- UL/cUL Listed Energy Usage Monitor pre CCN FTR7
- Five year warranty