Submeter, Three Element Meter, 277/480V, 3PH, 4W, Line-to-Line, 600:0.1A ratio, Max 600A, Indoor Surface Mount Enclosure. METER ONLY
2N480-61
DISCONTINUED
Three Element Meter, 277/480V, 3PH, 4W, Line-to-Line, 600:0.1A ratio, Max 600A, Indoor Surface Mount Enclosure. METER ONLY. Requires (3) 600A Current Transformers, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847754527
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors