Submeter, Indoor, 6 Meter Large MMU, 208VAC, Surface Mount Enclosure
2L206-CFG
Series 2000 Submeter, 6-Meter Large MMU Indoor Surface Mount Enclosure, 208VAC, 3P/4W, Configured for Amperage Ratings and Optional Demand Feature, Current Transformers (CTs) Not Included. METER ONLY.
Leviton’s Series 2000 Meter Multiple Meter Units (MMUs) are designed for commercial and industrial multi-tenant submetering applications in which multiple three phase loads (120/208V or 277/480V) are fed from the same or adjacent power distribution panels to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477607916
Electrical Specifications
Voltage : 120/208 VAC 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Indoor (NEMA 1)
Meter Configuration : Multiple Meter Unit
Product Line : Series 2000 MMU