Loading...

Submeter, Indoor, 5 Meter Large MMU, 208VAC, Surface Mount Enclosure

2L205-CFG

DISCONTINUED

Series 2000 Submeter, 5-Meter Large MMU Indoor Surface Mount Enclosure, 208VAC, 3P/4W, Configured for Amperage Ratings and Optional Demand Feature, Current Transformers (CTs) Not Included. METER ONLY.

Leviton’s Series 2000 Meter Multiple Meter Units (MMUs) are designed for commercial and industrial multi-tenant submetering applications in which multiple three phase loads (120/208V or 277/480V) are fed from the same or adjacent power distribution panels to be metered.

NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477607909

  • Electrical Specifications

    Voltage : 120/208 VAC 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Multiple Meter Unit

    Product Line : Series 2000 MMU

Related Videos

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications