Two Cell, Far Cyc, Light Fixture, Bare Ends, 220V
2FC2V-50B
DISCONTINUED
Two Cell Far Cyc Light Fixture 220V with C Clamp, Hanging Yoke and Bare Ends
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477158753
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : 2FCXX
Product Type : Far Cyc
Style : Cyc
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors