Cat 6 23 AWG U/UTP Cable, LSZH, Blue, 1000 ft (305 m), Reel in Box
290-UTP6Z-MLB
Leviton UTP6Z Cat 6 U/UTP Cables are rated to 250 MHz and are suitable for use in all Cat 6/Class E structured cable systems to support Fast Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions. Cables conform to ANSI/TIA-568.2-D Cat 6 and ISO/IEC 11801 2nd Edition Class E Cat 6 requirements. The cable features a LSHF/LSZH sheath designed for indoor installation environments. Available for customers in APAC and Latin America.
Color: Blue
Country of Origin : South Korea
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : Blue
Construction : U/UTP
Flame Rating : LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Compact, round design saves space and enhances flexibility
- Supports all Cat 6 Class E protocols including Gigabit Ethernet
- Designed to enable remote powering (PoE) up to 90 watts
- Available for customers in APAC and Latin America
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors