30 Amp, 347/600 Volt, Flush Mount Locking Receptacle, Industrial Grade
2830-IG
30 Amp, 347/600 Volt 3PY, NEMA L23-30R, 4P, 5W, Flush Mtg Locking Receptacle,Industrial Grade, Isolated Ground, V-0-MAX - ORANGE
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477077238
Nema : L23-30R
AC Horsepower Ratings
At Rated Voltage : N/A
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Phase : 3-Phase WYE
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Body Material : Valox 357
Cover Material : Valox 357
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Ground Contacts : Brass
Grounding Screw : Brass 8-32
Line Contacts : Brass .040 Thick
Terminal Clamps : Zinc-Plated Brass
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 30 A
Base Material : Nylon
Brand : V-0-Max
Color : Orange
Face Material : Nylon
Feature : Isolated Ground
Grounding : Isolated Ground
NEMA : L23-30R
Pole : 4
Standards and Certifications : UL/CSA
Strap Material : Nickel-Plated Brass
Termination : Back & Side
Voltage : 347/600 VAC
Warranty : Limited Lifetime Warranty
Wire : 5
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : 057
UL : 498
UL Fed Spec : W-C-596
Warranty
Warranty : Limited Lifetime Warranty