30 Amp, 120/208 Volt, Flush Mount Locking Receptacle, Industrial Grade
2810
30 Amp, 120/208 Volt 3-Phase Y, NEMA L21-30R, 4P, 5W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477075784
Nema : L21-30R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 120/208 VAC,120/208 VAC
Wire : 5
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon,Nylon
Body Material : Nylon
Clamp Nuts : Nickel-Plated Brass
Color : Black
Cover Material : Valox 357
Face Material : Nylon,Nylon
Ground Contacts : Brass
Grounding Screw : Chromated Brass
Line Contacts : Brass
Strap Material : Nickel-Plated Brass
Terminal Clamps : Nickel-Plated Brass
Terminal Screws : Chromated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal ID : Marked on Device
Termination : Back & Side
Torque Range : 14-16 in-lbs
Product Features
Base Material : Nylon,Nylon
Brand : V-0-Max
Color : Black
Device Type : Locking Receptacle
Face Material : Nylon,Nylon
NEMA : L21-30R
Voltage : 120/208 VAC,120/208 VAC
Warranty : Limited Lifetime Warranty,Limited Lifetime Warranty
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-1 & WD-6
NOM : 057
UL : 498
UL Fed Spec : W-C-596
Warranty
Warranty : Limited Lifetime Warranty,Limited Lifetime Warranty