30 Amp, 125/250 Volt, NEMA 14-30R, 3P, 4W, Panel Mtg Outlet/Receptacle, Straight Blade, Industrial Grade, Grounding, , Side Wired, Strap, Black
278-PM
30 Amp, 125/250 Volt, NEMA 14-30R, 3P, 4W, Panel Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, , Side Wired, Strap, - Black
Built of durable thermoplastic, Leviton Power Receptacles — come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847732773
Nema : 14-30R
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 3
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125/250 VAC
Wire : 4
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Line Contacts : Brass Double-Wipe
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : X (Brass screw or Black screw) = Hot, Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Product Features
Amperage : 30 A
Color : Black
NEMA : 14-30R
Voltage : 125/250 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited