Loading...

Submeter, Indoor, 277/480V, Phase Config 8x3 with Wiring Harness, Electric Meter, Multiple Point High Density Smart Meter

277WH-83

DISCONTINUED

Discontinued Product. Series 8000, Commercial & Industrial Submeter, 277/480V, 1PH 3W, Phase Config 8x3 with Wiring Harness, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant, SUBMETER ONLY.

The VerifEye™ Series 8000 Multiple Point Meters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 meters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.

Country of Origin : Canada

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847775233

  • Electrical Specifications

    Amperage : 100 A & 200 A

    Voltage : 277/480 VAC 1PH 3W or 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP

    Enclosure : Indoor

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 8000

Features & Benefits

  • Building automation integration and tenant metering
  • Multiple point meter-installation and hardware-savings
  • Can monitor as low as 2A
  • Provides multiple electric loads in one device
  • Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
  • 100 - 5,000 amp current transformers
  • ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
  • Measures kilowatt hours, kW demand, volts, amps
  • Interval and net metering
  • Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications