Submeter, Indoor, 277/480V, Phase Config 8x3 with Terminal Strips, Electric Meter, Multiple Point High Density Smart Meter
277TS-83
Discontinued Product. Series 8000, Commercial & Industrial Submeter, 277/480V, 1PH 3W, Phase Config 8x3 with Terminal Strips, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant, SUBMETER ONLY.
The VerifEye® Series 8000 Multiple Point Meters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 meters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847775229
Electrical Specifications
Amperage : 100 A & 200 A
Voltage : 277/480 VAC 1PH 3W or 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, TCP/IP, PPP, HTTP/HTML, FTP, NTP, XML, SNMP-Trap, Optional BACnet/IP
Enclosure : Indoor
Meter Configuration : Branch Circuit Monitor
Product Line : Series 8000
Features & Benefits
- Building automation integration and tenant metering
- Multiple point meter-installation and hardware-savings
- Can monitor as low as 2A
- Provides multiple electric loads in one device
- Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
- 100 - 5,000 amp current transformers
- ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
- Measures kilowatt hours, kW demand, volts, amps
- Interval and net metering
- Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)