Locking Connector, 30 Amp, 347/600 Volt, Industrial Grade, Black & White
2773
30 Amp, 347/600 Volt 3PY, NEMA L20-30R, 4P, 4W, Locking Connector, Industrial Grade, Non-Grounding - BLACK-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477808504
Nema : L20-30R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Phase : 3-Phase WYE
Pole : 4
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 347/600 VAC
Wire : 4
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
At Rated Voltage : N/A
Cord Range : .595 - 1.150
Product ID : Ratings are permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 10-14 in-lbs
Wire Gauge : 14-8 AWG
Product Features
Brand : Black and White
Color : Black-White
Device Type : Locking Connector
NEMA : L20-30R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : Limited Lifetime Warranty Warranty