26725-425
Discontinued Product. GX24Q-5 Base, 75W-600V, Vertical snap in for 18-20Ga. panel, for 57W lamp, Body marked with blue ink
Instruction Sheet
Technical Information
-
General Information
UPC : 07847711033
Electrical Specifications
Lamp Wattage : 57W
Rated Wattage : 75W
Voltage : 600 VAC
Material Specifications
Availability : Distribution
Body Material : Thermoplastic
Contact Material : Copper-Alloy
Retainer Clip : Stainless Steel
Mechanical Specifications
Body Style : Standard Body
Color : White
Color Code : Blue
Mounting Type : Bottom Snap-In
Panel Thickness : 18-20 Ga. Panel
Termination : Quick-Connect 18AWG Solid
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Product Features
Availability : Distribution
Color Code : Blue
Lamp Base : GX24q-5
Lamp Contacts : 4-Pin
Lamp Wattage : 57W
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 18-20 Ga. Panel
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Termination : Quick-Connect 18AWG Solid
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833
UL Rated : Indoor/Outdoor when properly enclosed.