26725-423
Vertical snap-in (bottom) fluorescent lampholder for 26/32 watt lamps with G24Q-3/GX24Q-3 base, 75w-600v. UL listed and CSA certified. Packaged 500 carton bulk. Base marked with orange ink.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477006092
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Color Code : Orange
Lamp Wattage : 26 W/32 W
Mounting Type : Bottom Snap-In
Panel Thickness : 18-20 Ga. Panel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Availability : OEM BULK ONLY
Body Material : Thermoplastic
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 18-20 Ga. Panel
Retainer Clip : Stainless Steel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Product Features
Availability : OEM BULK ONLY
Color Code : Orange
Lamp Base : G24q-3, GX24q-3
Lamp Contacts : 4-Pin
Lamp Wattage : 26 W/32 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 18-20 Ga. Panel
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833