26725-416
Vertical screw down CFL for 70 Watt lamps, with GX24Q-6 Base, 75W-600V, UL and CSA, pkd 5 per carton, body marked with red ink
Instruction Sheet
Technical Information
-
General Information
UPC : 078477110362
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Color Code : Red
Lamp Wattage : 70 W
Mounting Holes : 4
Mounting Type : Bottom Screw-Down
Termination : Quick-Connect 18AWG Solid
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Availability : Distribution
Body Material : Thermoplastic
Contact Material : Copper-Alloy
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Retainer Clip : Stainless Steel
Termination : Quick-Connect 18AWG Solid
Product Features
Availability : Distribution
Color Code : Red
Lamp Base : GX24q-6
Lamp Contacts : 4-Pin
Lamp Wattage : 70 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833
UL Rated : Indoor/Outdoor when properly enclosed.