Loading...

26725-411

G24q-1, GX24q-1 Base, 10W 13W 4-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Screw-Down, Black Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body

Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477850480

    RoHS Compliant : Yes

  • Electrical Specifications

    Body Style : Standard Body

    Color : White

    Color Code : Black

    Lamp Wattage : 10 W 13 W

    Mounting Holes : 4

    Mounting Type : Bottom Screw-Down

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 Inch

    Wiring Ports : 2

  • Mechanical Specifications

    Lamp Wattage : 10 W 13 W

    Mounting Orientation : Vertical

    Mounting Type : Bottom Screw-Down

    Panel Thickness : 16 Ga. Panel

    Rated Wattage : 75W

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

  • Product Features

    Availability : Distribution

    Body Material : Thermoplastic

    Color Code : Black

    Contact Material : Copper-Alloy

    Lamp Base : G24q-1, GX24q-1

    Lamp Contacts : 4-Pin

    Lamp Wattage : 10 W 13 W

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Vertical

    Mounting Type : Bottom Screw-Down

    Rated Wattage : 75W

    Retainer Clip : Stainless Steel

    Standards and Certifications : UL/CSA/NOM

    Style Name : Standard Body

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM : 057

    UL Listed : File E5833

    UL Rated : Indoor/Outdoor when properly enclosed.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications