26725-405
GX24Q-5 Base, 75W-600V, Vertical snap-in CFL for 16ga panel, for 57W lamps, Body marked with blue ink
Instruction Sheet
Technical Information
-
General Information
UPC : 078477110317
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Color Code : Blue
Lamp Wattage : 57 W
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Lamp Wattage : 57 W
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Rated Wattage : 75W
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color Code : Blue
Contact Material : Copper-Alloy
Lamp Base : GX24q-5
Lamp Contacts : 4-Pin
Lamp Wattage : 57 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Rated Wattage : 75W
Retainer Clip : Stainless Steel
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833
UL Rated : Indoor/Outdoor when properly enclosed.