26725-401
G24q-1, GX24q-1 Base, 10W 13W 4-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Snap-In, Black Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477850312
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Color Code : Black
Lamp Wattage : 10 W 13 W
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Availability : Distribution
Body Material : Thermoplastic
Contact Material : Copper-Alloy
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Retainer Clip : Stainless Steel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Product Features
Availability : Distribution
Color Code : Black
Lamp Base : G24q-1, GX24q-1
Lamp Contacts : 4-Pin
Lamp Wattage : 10 W 13 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833
UL Rated : Indoor/Outdoor when properly enclosed.