26725-213
G24D-3 Base, 26W/32W 2-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Screw-Down, Orange Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477031544
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Color Code : Orange
Lamp Wattage : 26 W/32 W
Mounting Holes : 4
Mounting Type : Bottom Screw-Down
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Lamp Wattage : 26 W/32 W
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Rated Wattage : 75W
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color Code : Orange
Lamp Base : G24d-3
Lamp Contacts : 2-Pin
Lamp Wattage : 26 W/32 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Rated Wattage : 75W
Retainer Clip : Stainless Steel
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833