26720-400
GX23, GX23-2 Base, 2-Pin, Compact Fluorescent Lampholder, Vertical, Bottom Screw-Down, Black Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477949634
RoHS Compliant : Yes
Mechanical Specifications
Mounting Orientation : Vertical
Mounting Type : Top Snap-In Bottom Snap-In/Screw Down
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Product Features
Lamp Base : GX23, GX23-2
Lamp Contacts : 2-Pin
Lampholder Type : Compact
Light Type : Fluorescent
Style Name : Standard Body
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors