26720-100
GX23, GX23-2 Base, 2-Pin, Compact Fluorescent Lampholder, Horizontal, Snap-In, Black Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477949689
RoHS Compliant : Yes
Mechanical Specifications
Availability : Distribution
Body Material : Thermoplastic
Body Style : Standard Body
Color : White
Color Code : Black
Mounting Orientation : Horizontal
Mounting Type : Snap-In
Panel Thickness : .023 - .039
Retainer Clip : Stainless Steel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Product Features
Availability : Distribution
Color Code : Black
Lamp Base : GX23, GX23-2
Lamp Contacts : 2-Pin
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Horizontal
Mounting Type : Snap-In
Panel Thickness : .023 - .039
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833