26719-400
G23, G23-2 Base, 5W 7W 9W 2-Pin, Compact Fluorescent Lampholder, Vertical, Bottom Screw-Down, Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Instruction Sheet
Technical Information
-
General Information
UPC : 078477949580
RoHS Compliant : Yes
Electrical Specifications
Body Style : Standard Body
Color : White
Lamp Wattage : 5 W 7 W 9 W
Mounting Holes : 4
Mounting Type : Bottom Screw-Down
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Mechanical Specifications
Availability : Distribution
Body Material : Thermoplastic
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Retainer Clip : Stainless Steel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Product Features
Availability : Distribution
Lamp Base : G23, G23-2
Lamp Contacts : 2-Pin
Lamp Wattage : 5 W 7 W 9 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Screw-Down
Rated Wattage : 75W
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833