Loading...
Product added to your list. To view the list, Click Here

30 Amp, 600 Volt, Flush Mount Locking Receptacle, Industrial Grade

2650-IG

30 Amp, 600 Volt, NEMA L9-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Isolated Ground, V-0-MAX - ORANGE

UPC Code: 078477045718
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L9-30R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : N/A

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Body Material : Valox 357

    Cover Material : Valox 357

    Face Material : Valox

    Ground Clips : Nickel-Plated Brass

    Ground Contacts : Brass

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Terminal Clamps : Zinc-Plated Brass

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

    Termination : Back & Side

  • Product Features

    Amperage : 30 A

    Base Material : Valox

    Brand : V-0-Max

    Color : Orange

    Face Material : Valox

    Feature : Isolated Ground

    Grounding : Isolated Ground

    NEMA : L9-30R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Nickel-Plated Brass

    Termination : Back & Side

    Voltage : 600 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596

  • Warranty

    Warranty : Limited Lifetime Warranty

  • Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
  • Extra thick, corrosion resistant nickel plated brass strap
  • Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
  • Terminal identification molded into the body lasts longer than stamping
  • Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
  • Color-coded voltage ID ring on face for quick visual identification
  • UL V-0 flammability rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications