30 Amp, 277 Volt, Locking Connector, Industrial Grade
2633-PLC
30 Amp, 277 volt, NEMA L7-30R, 2P, 3W, Locking Connector, Industrial Grade, Grounding, Power Indication - BLACK-WHITE
- One piece contacts reduce friction and overheating
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477142134
Nema : L7-30R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 3 HP
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Cord Range : .385 - .930
Product ID : Ratings are permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 16-8 AWG
Product Features
Brand : Black and White
Color : Black-White
Cord Range : .385 - .930
Feature : Power Indication
NEMA : L7-30R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Warranty : 10-Year Limited