V-0-Max Flush Mtg Locking Receptacle
2620-R
30 Amp, 250 Volt, NEMA L6-30R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - RED
- Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
- Extra thick, corrosion resistant nickel plated brass strap
- Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
- Terminal identification molded into the body lasts longer than stamping
- Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
- Color-coded voltage ID ring on face for quick visual identification
- UL V-0 flammability rating
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477333181
Nema : L6-30R
RoHS Compliant : Yes
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Body Material : Valox 357
Color : Red
Cover Material : Valox 357
Face Material : Nylon
Ground Contacts : Nickel-Plated Brass
Grounding Screw : Chromated Brass
Line Contacts : Nickel-Plated Brass
Strap Material : Nickel-Plated Brass
Terminal Clamps : Zinc-Plated Brass
Terminal Screws : Nickel-Plated Brass
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-8 AWG
Terminal ID : Marked on Device
Termination : Back
Product Features
Base Material : Nylon
Brand : V-0-Max
Color : Red
Face Material : Nylon
NEMA : L6-30R
Termination : Back
Warranty : Limited Lifetime Warranty
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-1 & WD-6
NOM : 057
UL : 498
UL Fed Spec : W-C-596
Warranty
Warranty : Limited Lifetime Warranty