Trimatron Rotary Dimmer Switch and Fan Control Replacement Knob
26115-E
DISCONTINUED
Knobs for Trimatron 25 Per Box - Black
- RELIABLE – Made from quality materials from reputable brand
- ADAPTABLE – Fits 0.25” diameter “D” shape shaft
- EASY – Replaces by sliding onto dimmer shaft
- DURABLE – Designed to withstand a lot of use
- SELECTION – Available in multiple color choices
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477321522
Product Features
Color : Black
Device Type : Rotary
Minimum Qty : 25 Per Box
Standards and Certifications : UL/CSA
Style Name : Rotary
Type : Rotary Knob
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors